IESNA:LM-63-2002
[TEST]P1197493
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-830-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4015
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
588.6 602.7 610.4 603.6 580.6 533.9 496.6 495.5 514.3 540.3
579.3 631.3 699 791.5 895 994.7 1097.8 1209.9 1335.4 1443.8
1496 1468.7 1367.1 1182 864.5 553.3 378.8 275.3 200.7 148.7
107.6 82.2 66 48.6 27.7 9.8 0
588.6 606.1 614 607.6 585 538.6 500.7 497.3 514.9 539.9
577.1 627.8 692.8 781.9 887.3 988.1 1092.7 1206.1 1333 1445.7
1506 1487.7 1393.8 1225.2 922.5 589.1 401.8 292.7 213 157.2
114 87.1 69.2 53.9 31.3 12.8 0
588.6 605.1 613.6 608.9 589.5 548.2 507.9 501.7 517.5 542.4
576.5 625.5 689.4 772.7 877.5 992.8 1093.4 1193.3 1321.1 1444.2
1520.7 1527.8 1460.2 1284.9 996.6 657.3 464.2 346 257.8 187.3
136.1 101.6 77.1 65.2 39.4 13.8 0
588.6 604 614.4 614 601.6 571.8 532.2 513.2 519.8 540.3
571.6 614.2 669.8 740.6 827.9 925.9 1029.4 1136.6 1256.1 1389.5
1503.7 1555 1526.1 1418 1194.8 843.9 569 437.8 346 268.4
205.4 150.4 105.9 74.4 53.3 20.9 0
588.6 604 617.2 622.5 616.8 599.5 568.2 540.9 535.6 548
573.1 610.4 656 715.2 788.9 875.6 970.9 1070.8 1180.7 1311.3
1455.1 1573.8 1621.7 1579.1 1430 1114.2 720.3 469.3 361.1 292.3
233.9 187.3 143.6 102.7 65.6 28.5 0
588.6 602.5 617.8 630.2 634.9 631.5 616.8 593.8 576.3 574.8
588.6 617.2 657 706.9 769.7 847.7 939.5 1041.6 1147.9 1263.2
1406.1 1563.6 1696.1 1760.2 1725.9 1550.1 1153.9 682.8 379.9 256.5
195.4 146.6 109.7 75.6 46.2 19.2 0
588.6 602.3 618.5 635.9 650.2 660 663.6 659.8 650 643.8
650.6 671.5 703.1 743.7 798.7 870.7 958.1 1058.6 1170.9 1290.6
1411.4 1549.3 1714.8 1907.8 2072.1 2122.4 1987.7 1542.5 934.4 462.5
230.7 143.2 93.3 56.9 32.6 12.6 0
588.6 600.2 617.2 638.3 659.4 679.2 700.9 722.2 739.9 755.5
773.1 794.5 822.8 862 916.7 990.2 1082.5 1189 1306.6 1429.3
1547.8 1665.4 1795.8 1976.7 2254.5 2601.7 2862.1 2850.1 2422.8 1760.8
1029 473.4 191.1 96.5 42.8 12.4 0
588.6 598.4 613.8 635.1 658.7 685.8 717.8 754.4 795.5 841.3
895.7 956.2 1019.4 1088 1168.4 1267.4 1381 1502.8 1625.3 1739.3
1848 1950.2 2049.9 2155.6 2305.8 2560.4 2964.8 3357.8 3349.3 2878.1
2007.5 951.9 300.8 114.4 53.3 17.5 0
588.6 595.7 610.4 630.2 654.1 682.4 715.8 754.2 795.5 844.7
902.7 968.3 1039 1119.3 1218 1340.7 1486.6 1652.8 1809.2 1956.2
2094 2218.5 2328 2444.9 2596.4 2844.8 3238.5 3644.2 3752 3393.6
2387.2 956.6 254.6 98.4 43.7 13 0
588.6 595 608.9 627.8 650 675.4 707.3 743.5 784 830.2
884.6 945.3 1009.8 1081.9 1169.2 1278.7 1410.4 1554.8 1699.9 1839
1972.4 2098.5 2217.8 2342.7 2505.2 2748.9 3165.7 3530.8 3616.3 3284.8
2406.4 1010.3 267.2 99.3 39 10.9 0
588.6 592.9 604.8 621.9 641.7 664.5 692.6 724.4 758.4 797.4
842 891.4 941 994.7 1059.7 1140 1238.4 1347.7 1459.2 1569.9
1678.6 1779.4 1874.8 1978.8 2122.8 2362.1 2715.7 3014 2997.6 2662.4
1956 824.5 219.2 83.5 32.2 8.3 0
588.6 591.8 601.4 615.9 632.5 651.5 674.5 698.8 723.5 749.9
779.5 810.4 838.6 862.8 888.8 921.2 963.4 1014.3 1069.7 1129.1
1191.6 1254.4 1317.3 1392.9 1511.6 1732.9 2040.6 2233.6 2093.4 1751.2
1243.1 521.5 143.8 56.7 24.3 7.2 0
588.6 587.6 591.4 598.7 606.1 613.8 620 621 613.4 595
566.3 527.9 481.5 432.7 385 346.8 318.9 301.2 295.1 298.9
313 328.7 334.9 328.1 313.4 289.7 245.2 185.6 141.7 114.6
91.6 71.8 54.8 39 24.1 8.9 0
588.6 581.8 578.6 576.3 572.7 564.4 546.3 516.4 474.2 429.9
392.6 363 340.7 322.1 307.4 297 288.9 283.4 279.3 275.9
269.1 257.8 242.2 222.4 197.9 173.6 154.7 138.9 123.4 107.6
91.6 76.1 59.9 42.2 25.4 8.5 0
588.6 575.9 565.2 552.4 535.8 510.5 477.4 445.1 418.4 396.7
377.9 361.5 347.3 333.6 320.2 307.6 297.4 288.9 281 271.2
257.8 241 225.2 212.4 200.3 186 170 153.6 139.1 124.4
106.1 88.2 69.2 50.1 29.2 13.4 0
588.6 570.1 550.7 528.4 501.3 471 447.8 432.9 420.8 407.6
392.6 377.3 362.2 347.5 332.1 315.5 299.1 284.8 272.9 262
252.5 244.2 236.9 228.6 216.2 197.9 180 165.5 151.3 136.4
120.8 103.8 85.6 65.6 43.5 23.2 0
588.6 568.2 540.5 510.5 480.2 456.6 445.3 441 435.3 424.6
409.7 391.4 372.2 353.4 334.1 313.2 292.5 274.6 261.6 253.3
246.1 240.1 234.6 219.7 200.9 192 182.4 172.1 159.8 146.6
132.1 117.8 102.5 81.2 61.4 35.2 0
588.6 564.1 531.1 496.8 468.5 453.2 450.8 452.9 450.6 439.5
422 401 376.5 355.4 332.4 312.8 296.1 278.7 262.7 248.6
237.8 230.5 216.9 200.1 192.8 183.9 174.3 164.3 153.6 141.9
129.1 118.9 102 83.7 63.5 36.4 0
588.6 561.4 524.3 487.7 462.7 453.4 456.6 461.7 460.2 449.5
430.1 405.2 377.7 349.4 325.3 313.4 299.3 278.2 253.7 235.4
223.7 216.7 200.3 190.5 182.4 173.2 163.2 152.5 141 129.1
117.4 108.7 91 72.6 54.8 33.4 0
588.6 559.9 517.9 481.7 459.5 453.6 459.3 465.5 465.1 454.4
434.6 408.6 378.4 345.3 317 303.6 284.4 258.6 236.1 222.2
212.4 205.2 190.9 183.4 174.5 165.5 155.1 144.7 133.6 121.9
112.3 115 85 62.8 46.4 19.4 0
588.6 561.6 520.5 483 460.4 454 459.1 466.4 466.4 455.7
435.9 409.9 379.9 346.6 317.4 304.2 284.8 258.4 236.7 222.2
211.6 205.4 190 182.8 174.1 165.5 155.5 144.9 134.2 121.9
110.8 104.4 79 62.8 47.9 27.7 0
